??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-0707-331J-UL
Bill of material
DRC-0707-331J-UL
Part Number
DRC-0707-331J-UL
Description
Radial Inductor with Leads, 330.0µH, 0.370A
Inductance
330 uH
I rms
0,37 A
I sat
0,36 A
DCR
1,1 Ohm
Dimensions Max
9.5 x 8.5 mm
Shielding
No
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models