??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-0608-822J-UL
Bill of material
DRC-0608-822J-UL
Part Number
DRC-0608-822J-UL
Description
Radial Inductor with Leads, 8200µH, 0.070A
Inductance
8200 uH
I rms
0,07 A
DCR
25,2 Ohm
Dimensions Max
11.0 x 7.5 mm
Shielding
No
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models