??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-0406-470J-UL
Bill of material
DRC-0406-470J-UL
Part Number
DRC-0406-470J-UL
Description
Radial Inductor with Leads, 47.0µH, 0.550A
Inductance
47 uH
I rms
0,55 A
DCR
0,76 Ohm
Dimensions Max
8.0 x 5.5 mm
Shielding
No
Packaging
Tape and Reel
Previews
3D
2D
Сваляне на CAD модели