??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-0406-331J-UL
Bill of material
DRC-0406-331J-UL
Part Number
DRC-0406-331J-UL
Description
Radial Inductor with Leads, 330µH, 0.250A
Inductance
330 uH
I rms
0,25 A
DCR
2,2 Ohm
Dimensions Max
8.0 x 5.5 mm
Shielding
No
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models