??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-0406-1R2J-UL
Bill of material
DRC-0406-1R2J-UL
Part Number
DRC-0406-1R2J-UL
Description
Radial Inductor with Leads, 1.2µH, 1.95A
Inductance
1,2 uH
I rms
1,95 A
DCR
0,058 Ohm
Dimensions Max
8.0 x 5.5 mm
Shielding
No
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models