??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-0406-151J-UL
Bill of material
DRC-0406-151J-UL
Part Number
DRC-0406-151J-UL
Description
Radial Inductor with Leads, 150.0µH, 0.350A
Inductance
150 uH
I rms
0,35 A
DCR
1,3 Ohm
Dimensions Max
8.0 x 5.5 mm
Shielding
No
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models