??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
DR-SPU - Spare Parts for SPU - DR-SPU 160 SI-55
Bill of material
SCHMALZ 10.01.01.01112 DR-SPU 160 SI-55
Name
10_01_01_01112
NNCUSTOM
DR-SPU 160 SI-55
NTCUSTOM
Dichtring für SPU-Saugplatte
NBCUSTOM
DR-SPU 160 SI-55
LINACUSTOM
DR-SPU 160 SI-55
Order number
10.01.01.01112
d2
109.2 mm
Ds
160 mm
Dmax(S)
162.5 mm
H
24.5 mm
Z
4.5 mm
Baugröße
160
Werkstoffhärte
55 °Sh
Saugerwerkstoff
Silikon SI
Weight
129.6 g
Previews
3D
Dimenze
2D
Stáhnout CAD model