??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dq7320_9r - Bel Power Solutions
Bill of material
DQ7320-9R
Part Number
DQ7320-9R
Description
DC-DC Rugged Melcher™ Cassette, Power 120W, Output 12/12VDC, 9.2/9.2A, Input 43-100.8VDC, Output voltage control input
Power
120 W
Voltage Input
43-100.8 VDC
Output Voltage
12.pro VDC
Output Current
9.2/9.2 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models