??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
DPZR, DPZL, DSZR, DSZL - Large Position Indicators - 5-Digit Type - Vertical Type
Bill of material
DPZR4
Part Number
Rotating Direction
Material of Cover
Nylon
Color of Cover
Material of Backboard
Polyphenylene Ether
Material of Sleeve
SUM23
Surface Treatment of Sleeve
Black Oxide
Accessories
Set Screws(Black)(4137 Alloy Steel)/Cushion Sheets(Black)(Polyethylene Foam)
Ambient Operating Temperature
-10~60 °C
Spindle Pitch
mm
Count Increment per Revolution
Max. Revolutions (rpm)
r/min
Mass
100 g
Includes an Indicator Collar in the set
d
mm
Material of Collar
-
Surface Treatment of Collar
-
Mass of Collar
- g
Previews
3D
Dimension
2D
Download CAD models