??
Catalog navigation
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
DP Pumps
Description
DPH(S)I B/C - Multistage Horizontal High-pressureCentrifugal Pump
Bill of material
6B
Component size
Design concept
Connection type
Internal thread (I)
Number of stages
Flange design inlet
ISO 228-1
Nominal pressure inlet
PN 25
Nominal diameter inlet
Drive standard
Type of motor enclosure
Motor construction type
Rated frequency
Number of motor poles
Motor size
Temperature class motor
Type of explosion protection
Motor manufacturer
Efficiency class
Rated power
Basic material
Type series motor manufacturer
Extended shaft
Number of electrical phases
Pump drive
Motor terminal box position
Outlet position
Pump Height
预览
3D
尺寸标注
2D
下载CAD模型