??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dpc_56_20 - Signal Transformer
Bill of material
DPC-56-20
Part Number
DPC-56-20
Description
Low Power Miniature Transformer, 1.2VA Power, 115V/230V Input, 56VCT Output Series
Power
1,2 VA
Output Series
56VCT
Output Parallel
28V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50500Hz Hz
Weight
0.19 lbs (0.09 kg)
Length
1.37 in. (34.8 mm)
Width
1.12 in. (28.4 mm)
Height
1.18 in. (30 mm)
Previews
3D
2D
Download CAD models