??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dpc_40_30 - Signal Transformer
Bill of material
DPC-40-30
Part Number
DPC-40-30
Description
Low Power Miniature Transformer, 1.2VA Power, 115V/230V Input, 40VCT Output Series
Power
1,2 VA
Output Series
40VCT
Output Parallel
20V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50500Hz Hz
Weight
0.19 lbs (0.09 kg)
Length
1.37 in. (34.8 mm)
Width
1.12 in. (28.4 mm)
Height
1.18 in. (30 mm)
Previews
3D
2D
CAD modeli indir