??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dpc_28_40 - Signal Transformer
Bill of material
DPC-28-40
Part Number
DPC-28-40
Description
Low Power Miniature Transformer, 1.2VA Power, 115V/230V Input, 28VCT Output Series
Power
1,2 VA
Output Series
28VCT
Output Parallel
14V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50500Hz Hz
Weight
0.19 lbs (0.09 kg)
Length
1.37 in. (34.8 mm)
Width
1.12 in. (28.4 mm)
Height
1.18 in. (30 mm)
Previews
3D
2D
Download CAD models