??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dpc_28_160 - Signal Transformer
Bill of material
DPC-28-160
Part Number
DPC-28-160
Description
Low Power Miniature Transformer, 4.4VA Power, 115V/230V Input, 28VCT Output Series
Power
4,4 VA
Output Series
28VCT
Output Parallel
14V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50500Hz Hz
Weight
0.31 lbs (0.14 kg)
Length
1.62 in. (41.1 mm)
Width
1.25 in. (31.8 mm)
Height
1.37 in. (34.8 mm)
Previews
3D
2D
Download CAD models