??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dpc_24_1000 - Signal Transformer
Bill of material
DPC-24-1000
Part Number
DPC-24-1000
Description
Low Power Miniature Transformer, 24VA Power, 115V/230V Input, 24VCT Output Series
Power
24 VA
Output Series
24VCT
Output Parallel
12V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50500Hz Hz
Weight
0.75 lbs (0.34 kg)
Length
1.62 in. (41.1 mm)
Width
2.25 in. (57.2 mm)
Height
1.37 in. (34.8 mm)
Previews
3D
2D
Download CAD models