??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dpc_20_500 - Signal Transformer
Bill of material
DPC-20-500
Part Number
DPC-20-500
Description
Low Power Miniature Transformer, 10VA Power, 115V/230V Input, 20VCT Output Series
Power
10 VA
Output Series
20VCT
Output Parallel
10V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50500Hz Hz
Weight
0.56 lbs (0.25 kg)
Length
1.87 in. (47.5 mm)
Width
1.43 in. (36.3 mm)
Height
1.62 in. (41.1 mm)
Previews
3D
2D
Download CAD models