??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dpc_20_45 - Signal Transformer
Bill of material
DPC-20-45
Part Number
DPC-20-45
Description
Low Power Miniature Transformer, 1VA Power, 115V/230V Input, 20VCT Output Series
Power
1 VA
Output Series
20VCT
Output Parallel
10V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50500Hz Hz
Weight
0.16 lbs (0.07 kg)
Length
1 in. (25.4 mm)
Width
1.37 in. (34.8 mm)
Height
0.83 in. (21.1 mm)
Previews
3D
2D
Download CAD models