??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dpc_16_640 - Signal Transformer
Bill of material
DPC-16-640
Part Number
DPC-16-640
Description
Low Power Miniature Transformer, 10VA Power, 115V/230V Input, 16VCT Output Series
Power
10 VA
Output Series
16VCT
Output Parallel
8V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50500Hz Hz
Weight
0.56 lbs (0.25 kg)
Length
1.87 in. (47.5 mm)
Width
1.43 in. (36.3 mm)
Height
1.62 in. (41.1 mm)
Previews
3D
2D
Download CAD models