??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dpc_12_2000 - Signal Transformer
Bill of material
DPC-12-2000
Part Number
DPC-12-2000
Description
Low Power Miniature Transformer, 24VA Power, 115V/230V Input, 12.6VCT Output Series
Power
24 VA
Output Series
12.6VCT
Output Parallel
6.3V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50500Hz Hz
Weight
0.75 lbs (0.34 kg)
Length
1.62 in. (41.1 mm)
Width
2.25 in. (57.2 mm)
Height
1.37 in. (34.8 mm)
Previews
3D
2D
Download CAD models