??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dpc_10_2400 - Signal Transformer
Bill of material
DPC-10-2400
Part Number
DPC-10-2400
Description
Low Power Miniature Transformer, 24VA Power, 115V/230V Input, 10VCT Output Series
Power
24 VA
Output Series
10VCT
Output Parallel
5V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50500Hz Hz
Weight
0.75 lbs (0.34 kg)
Length
1.62 in. (41.1 mm)
Width
2.25 in. (57.2 mm)
Height
1.37 in. (34.8 mm)
Previews
3D
2D
Download CAD models