??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 10
HELP_VARIABLE
Company
A&T-3D Gallery
Description
DPBFV - 链条导向件带法兰槽钢单排横向型
Bill of material
DPBFV-06B
bestellnummer
代号
DPBFV
导轨
超高分子量聚乙烯
法兰槽钢
钢(镀锌)
尺寸系列
L
2000 mm
B
30 mm
P
200 mm
B1
mm
D
47 mm
H
24 mm
H1
mm
S
mm
W
mm
C
mm
E
mm
T
1.5 mm
PDF
dpbfv.pdf
Previews
3D
Boyut
2D
CAD modeli indir