??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dp4320_9rg - Bel Power Solutions
Bill of material
DP4320-9RG
Part Number
DP4320-9RG
Description
DC-DC Rugged Melcher™ Cassette, Power 192W, Output 12/12/12/12VDC, 4/4/4/4A, Input 40-100.8VDC, Output voltage control input, RoHS Compliant
Power
192 W
Voltage Input
40-100.8 VDC
Output Voltage
12/12/12/12 VDC
Output Current
4/4/4/4 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models