??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
DP4200 - Mini displays for monitoring limit values
Bill of material
DP4200
Produktfoto
Kurzbeschreibung
DP4200: Measured value and limit value display / converter 4…20 mA – IO-Link; 63
Long Description
Measured value and limit value display / converter 4…20 mA – IO-Link; 63 x 30 x 24.5 mm; IP 67; IP 69K; Connector
Bestellnummer
DP4200
Manufacturer Name
ifm electronic gmbh
data sheet
data sheet
Manufacturer Type Description
ANLG THOLD DISP/4-20mA/IP69K
ERP Group Supplier
N4
Delivery Time
20.0
ARTICLE_STATUS
false
Order Unit
PCE
Content Unit
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Previews
3D
Dimension
2D
Download CAD models