??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dp3040_9rg - Bel Power Solutions
Bill of material
DP3040-9RG
Part Number
DP3040-9RG
Description
DC-DC Rugged Melcher™ Cassette, Power 187W, Output 5.1/15/15VDC, 18/3.2/3.2A, Input 40-100.8VDC, Output voltage control input, RoHS Compliant
Power
187 W
Voltage Input
40-100.8 VDC
Output Voltage
5.1/15/15 VDC
Output Current
18/3.2/3.2 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models