??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dp2101_9rg - Bel Power Solutions
Bill of material
DP2101-9RG
Part Number
DP2101-9RG
Description
DC-DC Rugged Melcher™ Cassette, Power 157W, Output 3.3/5.1VDC, 20/18A, Input 40-100.8VDC, Output voltage control input, RoHS Compliant
Power
157 W
Voltage Input
40-100.8 VDC
Output Voltage
3.3/5.1 VDC
Output Current
20/18 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
下載CAD模型