??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dp_241_8_10 - Signal Transformer
Bill of material
DP-241-8-10
Part Number
DP-241-8-10
Description
Split Bobbin Transformer with High Isolation, 100VA Power, 115V/230V Input
Power
100 VA
Output Series
10VCT
Input
115V/230V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
2.75 lbs (1.25 kg)
Length
4.03 in. (102.4 mm)
Width
2.3 in. (58.4 mm)
Height
2.58 in. (65.5 mm)
Previews
3D
2D
Download CAD models