??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dp_241_7_24 - Signal Transformer
Bill of material
DP-241-7-24
Part Number
DP-241-7-24
Description
Split Bobbin Transformer with High Isolation, 56VA Power, 115V/230V Input
Power
56 VA
Output Series
24VCT
Input
115V/230V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
1.7 lbs (0.77 kg)
Length
3.68 in. (93.5 mm)
Width
1.94 in. (49.3 mm)
Height
2.28 in. (57.9 mm)
Previews
3D
2D
Download CAD models