??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dp_241_4_12l - Signal Transformer
Bill of material
DP-241-4-12L
Part Number
DP-241-4-12L
Description
Split Bobbin Transformer with High Isolation & Lead Wires, 6VA Power, 115V/230V Input
Power
6 VA
Output Series
12.6VCT
Input
115V/230V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
0.44 lbs (0.2 kg)
Length
2.37 in. (60.2 mm)
Width
1.31 in. (33.3 mm)
Height
1.43 in. (36.3 mm)
Previews
3D
2D
Download CAD models