??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Haberkorn
Description
Double simple sprockets 5/8"x3/8" (2 × 10 B-1)
Bill of material
554600
Name
Number of teeth
de
mm
dp
mm
Order number
D1
mm
dg
mm
A
34 mm
L
24.9 mm
KG
kg
B1
9.1 mm
C
1.6 mm
r3
16 mm
Previews
3D
Dimension
2D
Download CAD models