??
Catalog navigation
CAD模型选择
可提供的产品: 12
HELP_VARIABLE
Company
Haberkorn
Description
Double simple sprockets 3/4"x7/16" (2 × 12 B-1)
Bill of material
554612
Name
Number of teeth
de
mm
dp
mm
Order number
D1
mm
dg
mm
A
44 mm
L
32.9 mm
KG
kg
B1
11.1 mm
C
2 mm
r3
19 mm
预览
3D
尺寸标注
2D
下载CAD模型