??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Haberkorn
Description
Double simple sprockets 1"x17,02mm (2 × 12 B-1)
Bill of material
554622
Name
Number of teeth
de
mm
dp
mm
Order number
D1
mm
dg
mm
A
68 mm
L
51.8 mm
KG
kg
B1
16.2 mm
C
2.5 mm
r3
26 mm
Previews
3D
Dimension
2D
Download CAD models