??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Eaton B-Line
Description
Double Sided Rack Mounted Shelf, Heavy Duty, Ventilated Shelf - Network Equipment Racks & Accessories
Bill of material
SB596V19103AAL
Part No.
Rack Width
Inch
Rack Width
mm
Wide Uprights
Inch
Wide Uprights
76 mm
Material
Finish
A Shelf Width
Inch
A Shelf Width
mm
B Panel Mtg.
Inch
B Panel Mtg.
mm
C
C
216 mm
D Overall Depth
20 Inch
D Overall Depth
508 mm
Weight
Lbs.
Weight
kg
Level of Details
Previews
3D
Dimension
2D
Download CAD models