目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
2601 0722 0001
Wippermann
Roller chain with waisted plates
Double pitch roller chains according to ISO 1275
Chains
Standard stainless steel
Powered by
CAD模型選擇
{wippermann/rollenketten_tailliert/langgliedrige_rollenketten_iso_1275/ketten/rostfrei/langgliedrige_rollenketten_iso_1275_asmtab.prj},{NB=2601 0722 0001},{CNSORDERNO=2601 0722 0001},{INFO=PDF Katalog},{AUS=Standardkette RF},{WIP=722 RF},{ISO=212 B},{AUSX=SR},{P=38.100},{B1=11.68},{B2=15.62},{B3=15.75},{D1=12.07},{D2=5.72},{G=16.1},{L1=22.7},{K=4.6},{F=0.89},{FBISO=-},{FBWIPP=18.5},{CNSMASSEXACT=0.80},{VG=11,12,111},{ECLASS=23-17-04-05},{ZTNR=73151190},{SA=1.8},{SI=1.9},{PPATH=../assemblies/langgliedrige_rollenketten_iso_1275_asmtpl.prj},{AUSVIS=Standardkette RF}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Wippermann
Description
Double pitch roller chains - Double pitch roller chains according to ISO 1275
Bill of material
2601 0722 0001
Article number
2601 0722 0001
2601 0722 0001
PDF Catalog
PDF Catalog
Version
Standard chain stainless steel
Standard chain stainless steel
Wip
722 RF
722 RF
ISO
212 B
212 B
Pitch
38.100
38.100
mm
Inner width min.
11.68
11.68
mm
Inner link width max.
15.62
15.62
mm
Outer plate width min.
15.75
15.75
mm
Roller Ø max.
12.07
12.07
mm
Pin Ø max.
5.72
5.72
mm
Plate height max.
16.1
16.1
mm
Width over pin max.
22.7
22.7
mm
Projection over connecting link max.
4.6
4.6
mm
Bearing area
0.89
0.89
cm2
Breaking load ISO min.
-
kN
Breaking load Wip min.
18.5
18.5
kN
Weight
0.80
0.80
kg/m
Connecting links
11,12,111
11,12,111
eClass No.
23-17-04-05
23-17-04-05
Customs Tariff No.
73151190
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型