??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HepcoMotion
Description
Double Edge Undrilled Track - MinVee
Bill of material
TD0(165)
Order number
TD0
Preview
Description
Double Edge Undrilled Track
Size
0
Material
1045 Carbon
Description
Hardness
HRC 53 min.
Standard Length
mm
Enter value for SL
Standard Length
mm
cm
inch
ft
Number of Holes
0
Weight
0.255 kg
Finishing
Polished & oiled
Width
13.10 mm
Height
3.89 mm
Width
4.01 mm
Height
1.52 mm
Height
0.83 mm
Length
10 mm
Length
45 mm
Diameter
4.00 mm
Width
2.56 mm
Product link
Website
Previews
3D
Dimension
2D
Download CAD models