??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Special Collection
Description
Double Bearing
Bill of material
Double Bearing
Boundary Dimensions d
82 mm
Boundary Dimensions D
153 mm
Boundary Dimensions B1
59 mm
Boundary Dimensions r (min.)
3.0 mm
Boundary Dimensions r1 (min.)
1.00 mm
VERS
DB
Previews
3D
Dimension
2D
Download CAD models