??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
Door Slider - Door Parts Window Series
Bill of material
LE-MHK-1530S
Order Number
Material
Plastic PVC
A
30 mm
B
15 mm
C
6.5 mm
D
mm
E
5 mm
Weight
0.011 kg
Compatibility Code
1530 Special Chute Profiles
Previews
3D
Dimension
2D
Download CAD models