您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
EXM20DSP
ABB Installation Products
Kopex-Ex
Stopping Plugs
Powered by
CAD模型選擇
{thomas_betts/kopex_ex/stopping_plugs/ex_dsp.prj},{NB=EXM20DSP},{CN=EX16DSP},{IPR=IP66 for thread holes, IP65 for plain holes},{TR=-60°C to +80°C},{APP=Baseefa 08 ATEX 0325X, IECEx BAS08.0108X, UL 1203, Exe I, Exe II, Extb IIIC},{MAT=},{SIZE=16},{TT=2},{TL=16},{HK=10},{P=1.410}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
ABB Installation Products
Description
Dome Top Stopping Plug
Bill of material
EXM20DSP
Cat. No.
EX16DSP
EX16DSP
Part No.
EXM20DSP
EXM20DSP
IP Rating
IP66 for thread holes, IP65 for plain holes
Temp. Rating
-60°C to +80°C
Approvals
Baseefa 08 ATEX 0325X, IECEx BAS08.0108X, UL 1203, Exe I, Exe II, Extb IIIC
Material
Brass
Nickel Plated Brass
Stainless Steel 316
Brass
Nickel Plated Brass
Stainless Steel 316
Thread Type
Metric
PG
Metric
PG
Thread Size
M20
M20
Thread Length
16
mm
Hex Key
10
10
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型