目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Spring Plunger DNSP-1/4x28-K-N
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
DNSP
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/spring_plungers/dnsp/dnsp_k_n.prj},{NB=Spring Plunger DNSP-1/4x28-K-N (unactivated)},{PARTNUMBER=DNSP-1/4x28-K-N},{ITEMID=L01-1551},{D1=1/4x28},{THREAD=UNF},{POS=0},{D1X=0.2500},{SW=0.125},{X2=0.125},{D2=0.119},{L=1.000},{W=0.187},{X1=0.500},{R=0.047},{CH=0.019},{EFI=1},{EFE=4},{WEIGHT=0.0000},{CTN=},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
JW Winco
Description
DNSP - Spring Plungers, With Delrin Nose, Type K- Bolt Plastic, Light End Pressure, With Nylon Locking Element Inch
Bill of material
Spring Plunger DNSP-1/4x28-K-N
WINCO PARTNUMBER
DNSP-1/4x28-K-N
DNSP-1/4x28-K-N
Thread
1/4x28
1/4x28
Position
unactivated
activated
unactivated
activated
D2
0.119
0.119
Inch
L
1.000
1.000
Inch
W
0.187
0.187
Inch
Spring Load initial
1
1
lbs.
Spring Load
4
4
lbs.
Weight
0.0000
0.0000
kg
US-Customs Tariff Number
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型