??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2014. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
DNGZK (USA) - Tie rod cylinder
Bill of material
151584 DNGZK-6"-0.39"-PPV-A
Part number
151584
Type
DNGZK
Size
6" Inch
standard/variable
variable
Stroke
Inch
Design
PPV-A
Extended position
Inch
Position trunnion mounting
mm
Enter value for XV
Position trunnion mounting
mm
cm
inch
ft
Valid until
Information
2014-12-31
AM
72.000 mm
BG
24.000 mm
B
65.000 mm
D4
167.000 mm
D5
16.000 mm
E
186.000 mm
Thread
3/4 NPT
J2
16.000 mm
J3
22.000 mm
Thread
1 1/2-12 UNF
L1
55.000 mm
L2
180 mm
L7
8.500 mm
MM
40.000 mm
PL
25.500 mm
Thread
M 16
TD
32 mm
TG
140.000 mm
TK
48.000 mm
TL
32 mm
TM
200 mm
UW
200 mm
VA
6.000 mm
VD
0.000 mm
WH
80.000 mm
XG
155.000 mm
XJ
185.000 mm
ZJ
260.000 mm
Width across flats
36.000 mm
Width across flats
0.000 mm
Width across flats
32.000 mm
Weight
19.698 kg
Previews
3D
Dimension
2D
Download CAD models