??
Catalog navigation
CAD model selection
Selectable products: 37
HELP_VARIABLE
Company
Wilo
Description
DN80
Bill of material
9164913
Produktabbildung
Article number
Type code
Manufacturer
WILO SE
LOD
Short text
Glanded pump in in-line design with flange connection
Tender text
With oval counterflanges
0
Angle to first bolt hole
22.5 °
Angle to first bolt hole
22.5 °
Angle electrical cabinet 1
0
Thickness flange (incl. sealing edge)
22 mm
Thickness flange (incl. sealing edge)
22 mm
Outer diameter of flange
200 mm
Outer diameter of flange
200 mm
Diameter bolt hole
19 mm
Diameter bolt hole
19 mm
Diameter sealing edge
132 mm
Diameter sealing edge
132 mm
Diameter motor
mm
Nominal inner diameter
80 mm
Nominal inner diameter
80 mm
Outer pipe diameter connection
86 mm
Outer pipe diameter connection
86 mm
Thickness sealing edge
3 mm
Thickness sealing edge
3 mm
Diameter pump housing
mm
Pitch circle
160 mm
Pitch circle
160 mm
Connection length
mm
Connection length
mm
Height pump housing
mm
Centre connection to end motor
mm
Length electrical cabinet
mm
Distance connection to beginning of motor
mm
Distance to centre connection
mm
Distance connection to electrical cabinet
0 mm
Length to top side electrical cabinet
mm
Width electrical cabinet
mm
Number of bolt holes
8
Number of bolt holes
8
Working length
mm
Working length
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
30.0
Dimensions
12
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
0.000 mm
LC
16.000 mm
LC2
0
LD1
mm
Previews
3D
Dimension
2D
Download CAD models