??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
DN1042 - 24 V DC power supplies
Bill of material
DN1042
Produktfoto
Kurzbeschreibung
DN1042: Switched-mode power supply 24 V DC; 5 A; Input voltage AC 200...240 V; 1
Long Description
Switched-mode power supply 24 V DC; 5 A; Input voltage AC 200...240 V; 124 x 39 x 129 mm; terminals; Approval CE; UKCA; cULus; cRUus
Bestellnummer
DN1042
Manufacturer Name
ifm electronic gmbh
data sheet
data sheet
Manufacturer Type Description
PSU-1AC/200-240VAC/24VDC-5A
ERP Group Supplier
N2
Delivery Time
2.0
ARTICLE_STATUS
false
Order Unit
PCE
Content Unit
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Previews
3D
Dimension
2D
Download CAD models