??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
DN1030 - 24 V DC power supplies
Bill of material
DN1030
Produktfoto
Kurzbeschreibung
DN1030: Switched-mode power supply 24 V DC; 1.25 A; Input voltage AC 100...240 V
Long Description
Switched-mode power supply 24 V DC; 1.25 A; Input voltage AC 100...240 V; 90 x 45 x 100 mm; terminals; Approval CE; cRUus; cULus; UKCA
Bestellnummer
DN1030
Manufacturer Name
ifm electronic gmbh
data sheet
data sheet
Manufacturer Type Description
PSU-1AC/24VDC-1,3A
ERP Group Supplier
N2
Delivery Time
2.0
ARTICLE_STATUS
false
Order Unit
PCE
Content Unit
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Previews
3D
Dimension
2D
Download CAD models