DMVFB2C052G/UNV
Eaton Crouse-Hinds
Lighting
Compact Fluorescent Luminaires
DMVFB Series
Powered by
CAD模型選擇
{coopercrousehinds/lighting/compact_fe_luminaires/dmvfb_fe_luminaires/dmvfb_ecf_asmtab.prj},{NB=DMVFB2C052G/UNV},{MODEL=DMVFB},{MOUNT=Ceiling Mount Thru Feed},{HS=2},{W=052},{OPTICS=G303 Globe},{OPTICS1=G},{GUARDS=},{VOLT=/UNV},{OR=},{M=C},{WTM=2.75000},{LOD=},{PPATH=parts/dmvfb_fe_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Eaton Crouse-Hinds
Description
DMVFB Series - Fluorescent Emergency Luminaire
Bill of material
DMVFB2C052G/UNV
Part No.
DMVFB2C052G/UNV
DMVFB2C052G/UNV
Model
DMVFB
Mount
Ceiling Mount Thru Feed
Ceiling Mount Thru Feed
Hub Size
3/4"
1"
3/4"
1"
Wattage
52
64
84
52
64
84
Guards
No Guard
P33 Guard
No Guard
P33 Guard
Voltage
120-277V 50-60 Hz (NEC/UL)
120V 60 Hz (CEC/CSA)
347V 60 Hz (CEC/CSA)
120-277V 50-60 Hz (NEC/UL)
120V 60 Hz (CEC/CSA)
347V 60 Hz (CEC/CSA)
Optional Reflector
No Reflector
Reflector - Dome
Reflector - Angle
No Reflector
Reflector - Dome
Reflector - Angle
Weight
21.250
21.250
LBS
Level of Detail
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型