??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dmtt_650 - Signal Transformer
Bill of material
DMTT-650
Part Number
DMTT-650
Description
Machine Tool Transformer, 650 max VA, 200V/220/240V/400V/420V/440V/460V/480V
Power
650 VA
Input
200V/220/240V/400V/420V/440V/460V/480V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
19.84 lbs (9 kg)
Length
5.25 in. (133.4 mm)
Width
5.5 in. (139.7 mm)
Height
4.63 in. (117.6 mm)
Previews
3D
2D
Download CAD models