??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dmtt_1000 - Signal Transformer
Bill of material
DMTT-1000
Part Number
DMTT-1000
Description
Machine Tool Transformer, 1000 max VA, 200V/220/240V/400V/420V/440V/460V/480V
Power
1000 VA
Input
200V/220/240V/400V/420V/440V/460V/480V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
33.5 lbs (15.2 kg)
Length
7.06 in. (179.3 mm)
Width
5.1 in. (129.5 mm)
Height
6.1 in. (154.9 mm)
Previews
3D
2D
Download CAD models