??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dmt_7_15 - Signal Transformer
Bill of material
DMT-7-15
Part Number
DMT-7-15
Description
Split Bobbin Transformer withHigh Isolation, Triple Output, 58VA Power, 115V/230V Input
Power
58 VA
Input
115V/230V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
1.7 lbs (0.77 kg)
Length
3.68 in. (93.5 mm)
Width
1.94 in. (49.3 mm)
Height
2.28 in. (57.9 mm)
Previews
3D
2D
Download CAD models