??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
DMSL - Dogs for Proximity Sensors - Deep C-bore
Bill of material
DMSL50-12
Part No.
DMSL50-12
Material
1045 Carbon Steel
Surface Treatment
Black Oxide
Accessories
Hexagon Socket Head Cap Screw 1 Pc.
D
50 mm
M (Coarse Thread)
m (Coarse)
M6
A
15.5 mm
X
10 mm
Y
6 mm
Previews
3D
Dimension
2D
Download CAD models