??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
DM-ROBOT
Description
DMS62-CR - Screw linear module
Bill of material
DMS62-L10S200-IV200-C2U-TCR-P7
model
DM
structure
Width code
mm
Sliding seat type
Number of sliding seats
Lead
mm
Stroke Style
trip
mm
Enter value for TRIP
trip
mm
cm
inch
ft
Motor brand
Motor power
brake
Origin switch position
Limit switch position
Limit switches NUM
Sensor type
Module installation mode
Motor assembly mode
application environment
Accuracy class
External oiling
colour
Special note style
Sliding seat position
ssd1
mm
Enter value for SSD1
ssd1
mm
cm
inch
ft
Motor shaft diameter
14.00 mm
Motor shaft length
30.0 mm
Boss depth
3.00 mm
Boss diameter
50.00 mm
Motor mounting hole
Φ5.5
PCD
70.00 mm
Motor key
5.0 mm
cnsorderno
DMS62-L10S200-IV200-C2U-TCR-P7
Previews
3D
Размер
2D
Сваляне на CAD модели