??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DM-ROBOT
Description
DMS45-CM - Screw linear module
Bill of material
DMS45-L05S200-IV100-C2D-TCM-P7
model
DM
structure
Width code
mm
Sliding seat type
Number of sliding seats
Lead
mm
Stroke Style
trip
mm
Enter value for TRIP
trip
mm
cm
inch
ft
Motor brand
Motor power
brake
Origin switch position
Limit switch position
Limit switches NUM
Sensor type
Module installation mode
Motor assembly mode
application environment
Accuracy class
External oiling
colour
Special note style
Sliding seat position
ssd1
mm
Enter value for SSD1
ssd1
mm
cm
inch
ft
Motor shaft diameter
8.00 mm
Motor shaft length
25.0 mm
Boss depth
2.50 mm
Boss diameter
30.00 mm
Motor mounting hole
Φ4.5
PCD
46.00 mm
Motor key
3.0 mm
cnsorderno
DMS45-L05S200-IV100-C2D-TCM-P7
Previews
3D
Dimension
2D
Download CAD models