??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Thomson Linear
Description
DMA - Lifting Columns
Bill of material
DMA2205A5-04
Part Number
DMA2205A5-04
Model
DMA22
Input Voltage
1x230 Vac
Screw Type, dynamic load capacity
Ordering Stroke Length
Inch
Ordering Stroke Length
101.6 mm mm
Retracted Lengrh (A)
13.0 Inch
Retracted length (A)
329.6 mm
Previews
3D
2D
Download CAD models